APT100GN120B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT100GN120J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT100GN120JDQ4
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT150GN120J
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT150GN120JDQ4
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT15GN120BDQ1G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT15GN120SDQ1G
4.000000
0.416700
 
N/A
5x16.025x18.9 mm
N/A
N/A
 
APT25GN120B2DQ2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT25GN120BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT25GN120SG
4.000000
0.416700
 
N/A
5x16.025x18.9 mm
N/A
N/A
 
APT35GN120BG
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT35GN120L2DQ2G
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT35GN120SG
4.000000
0.416700
 
N/A
5x16.025x18.9 mm
N/A
N/A
 
APT50GN120B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT50GN120L2DQ2G
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A
 
APT75GN120B2G
6.200000
0.008900
 
N/A
5x15.87x41.19 mm
N/A
N/A
 
APT75GN120JDQ3
29.20000
0.046300
 
N/A
12x38.1x25.3 mm
N/A
N/A
 
APT75GN120LG
6.200000
0.013300
 
N/A
4.90x20.00x46.58 mm
N/A
N/A