Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
HCS300/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300/SN042
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300-I/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T/SN031
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T-I/SN029
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T-I/SN047
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T-I/SN049
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T-I/SN053
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300T-I/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
HCS300/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
HCS300-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download