AVR128DA28-E/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
AVR128DA28-I/SS
0.229200
0.489362
28
SSOP
.209in
Matte Tin
e3
download
AVR128DA28T-I/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
AVR128DA28T-E/SS
0.229200
0.333333
28
SSOP
.209in
Matte Tin
e3
download
AVR128DA28-E/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
AVR128DA28-I/SO
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
AVR128DA28T-I/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
AVR128DA28T-E/SO
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
AVR128DA28-E/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download
AVR128DA28-I/SP
2.087500
3.733333
28
SPDIP
.300in
Matte Tin
e3
download