Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
ATXMEGA64C3-AN
0.540000
4.122222
64
TQFP
14x14x1mm
Matte Tin
e3
download
ATXMEGA64C3-ANR
0.540000
0.750000
64
TQFP
14x14x1mm
Matte Tin
e3
download
ATXMEGA64C3-AU
0.540000
4.122222
64
TQFP
14x14x1mm
Matte Tin
e3
download
ATXMEGA64C3-AUR
0.540000
0.750000
64
TQFP
14x14x1mm
Matte Tin
e3
download
ATXMEGA64C3-M7
0.236200
1.092308
64
VQFN
9x9x1mm
NiPdAu
e4
download
ATXMEGA64C3-M7R
0.236200
0.372500
64
VQFN
9x9x1mm
NiPdAu
e4
download
ATXMEGA64C3-MHR
0.236200
0.372500
64
VQFN
9x9x1mm
NiPdAu
e4
download
ATXMEGA64C3-MH
0.236200
1.092308
64
VQFN
9x9x1mm
NiPdAu
e4
download