ATTINY44-15MZ
0.036400
0.006000
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44V-15MT
0.036400
0.006000
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44-20MUR
0.037100
0.123333
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44V-10MUR373
0.037100
0.123333
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44V-10MUR376
0.037100
0.123333
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44V-10MUR
0.037100
0.123333
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44-20MU
0.037100
0.036735
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44V-10MU
0.037100
0.036735
20
WQFN
4x4x0.8mm
Matte Tin
e3
download
ATTINY44V-10SSU
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44-15SSZ
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44-20SSU
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44-20SSUR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44-20SSURA0
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44V-10SSUR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44V-10SSURA2
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44V-15SST
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY44-20PU
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download
ATTINY44V-10PU
0.953300
1.833333
14
PDIP
.300in
Matte Tin
e3
download