Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
ATMEGA324PA-ANR
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
ATMEGA324PA-AUR
0.273300
0.748333
44
TQFP
10x10x1mm
Matte Tin
e3
download
ATMEGA324PA-AU
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
ATMEGA324PA-AUA1
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
ATMEGA324PA-AN
0.273300
1.187500
44
TQFP
10x10x1mm
Matte Tin
e3
download
ATMEGA324PA-CU
0.044300
0.467347
49
VFBGA
5x5x1mm
SAC105
e8
download
ATMEGA324PA-MN
0.137900
0.627778
44
VQFN
7x7x1mm
Matte Tin
e3
download
ATMEGA324PA-MU
0.137900
0.627778
44
VQFN
7x7x1mm
Matte Tin
e3
download
ATMEGA324PA-MNR
0.137900
0.061000
44
VQFN
7x7x1mm
Matte Tin
e3
download
ATMEGA324PA-MUR
0.137900
0.061000
44
VQFN
7x7x1mm
Matte Tin
e3
download
ATMEGA324PA-MURA2
0.137900
0.061000
44
VQFN
7x7x1mm
Matte Tin
e3
download
ATMEGA324PA-MCHR
0.059800
0.143333
44
VQFN
5x5x1mm
NiPdAu
e4
download
ATMEGA324PA-MCH
0.059800
3.116667
44
VQFN
5x5x1mm
NiPdAu
e4
download
ATMEGA324PA-PU
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download
ATMEGA324PA-PN
6.500000
10.60000
40
PDIP
.600in
Matte Tin
e3
download