Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
ATTINY402-SSN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSNR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSF
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSFR
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSBT-VAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSZT-VAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSB-VAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY402-SSZ-VAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download