Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
ATTINY1614-SSN
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSF
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSNR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSFR
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSBT-VAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSZT-VAO
0.143200
0.325000
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSB-VAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download
ATTINY1614-SSZ-VAO
0.143200
0.280702
14
SOIC
.150In(3.90mm)
Matte Tin
e3
download