Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
ATSHA204A-XHCZ-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
ATSHA204A-XHDA-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
ATSHA204A-MAH1N-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH1T-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH1T-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH2D-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH2D-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHC4-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHCZ-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHCZ-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHDA-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHDA-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHIV-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHJL-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHJR-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHJV-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHJW-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHJX-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHLC-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHLE-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHLH-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHME-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHMF-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHMF-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHMG-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHMG-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHNK-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHPG-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHPG-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHPR-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHPR-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHZH-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH2R-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH1D-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHMD-B
0.009600
0.300000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAHFD-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH3N-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-MAH3V-S
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
ATSHA204A-RBHCZ-B
0.027000
0.142857
3
CONTACT
2.5x6.5x0.5mm
NiPdAu
e4
download
ATSHA204A-RBHCZ-T
0.027000
0.215800
3
CONTACT
2.5x6.5x0.5mm
NiPdAu
e4
download
ATSHA204A-MBHJR-B
0.020300
0.000000
2
VSFN
4x2x0.9mm
NiPdAu
e4
download
ATSHA204A-MBHJP-B
0.020300
0.000000
2
VSFN
4x2x0.9mm
NiPdAu
e4
download
ATSHA204A-SSHCZ-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
ATSHA204A-SSHDA-B
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
ATSHA204A-SSHDA-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
ATSHA204A-SSH1S-B
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
ATSHA204A-SSHMD-B
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
ATSHA204A-STUGR-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
ATSHA204A-STUGS-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
ATSHA204A-STUCZ-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
ATSHA204A-STUDW-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
ATSHA204A-STUDX-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
ATSHA204A-STU2C-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
ATSHA204A-STU2Z-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download