ATSAME54N20A-AFT
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
HA5420
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AU-EFP
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AUT-EFP
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AUT
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AZT
0.497000
1.199000
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AZ
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AU
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download
ATSAME54N20A-AF
0.497000
4.088889
100
TQFP
14x14x1mm
Matte Tin
e3
download