ATSAMD51J18A-AFT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AU
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AUT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AF
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AU-EFP
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AUT-EFP
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AZ
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-AZT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD51J18A-MF
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD51J18A-MFT
0.188500
0.307250
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD51J18A-MU
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD51J18A-MUT
0.188500
0.307250
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD51J18A-MU-EFP
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD51J18A-MUT-EFP
0.188500
0.307250
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD51J18A-MZ
0.201600
0.869231
64
VQFN
9x9x0.9mm
Matte Tin
e3
download
ATSAMD51J18A-MZT
0.201600
0.307250
64
VQFN
9x9x0.9mm
Matte Tin
e3
download