Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
ATSAMD21J16B-AU
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-AZ
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-AZT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-AZVAO
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-AUT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-AF
0.286700
2.487500
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-AFT
0.286700
0.574667
64
TQFP
10x10x1mm
Matte Tin
e3
download
ATSAMD21J16B-MF
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD21J16B-MFT
0.188500
0.307250
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD21J16B-MU
0.188500
0.846154
64
VQFN
9x9x1mm
Matte Tin
e3
download
ATSAMD21J16B-MZT
0.201600
0.307250
64
VQFN
9x9x0.9mm
Matte Tin
e3
download
ATSAMD21J16B-MZ
0.201600
0.869231
64
VQFN
9x9x0.9mm
Matte Tin
e3
download
ATSAMD21J16B-MUT
0.188500
0.307250
64
VQFN
9x9x1mm
Matte Tin
e3
download