AT28C256-DWFM
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT28C256-DWF
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT28C256-WM-554
0.000000
0.000000
0
DICE
Varies
-
-
 
AT28C256-15DM/883
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-15DM/883-815
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-20DM/883-815
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-25DM/883
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-25DM/883-815
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-20DM/883
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-25DM/883-023
0.000000
0.000000
28
CERDIP
.600In
SnPb
e0
 
AT28C256-20LM/883
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-20LM/883-815
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-25LM/883
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-15LM/883
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-25LM/883-829
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-25LM/883-815
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-15LM/883-815
0.000000
0.000000
32
CLCC
11.4x14x2.54mm
SnPb
e0
 
AT28C256-25UM/883-815
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-15UM/883-610
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-20UM/883-815
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-15UM/883-815
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-20UM/883
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-15UM/883
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-25UM/883
0.000000
0.000000
28
CPGA
13.6x15.1x2.57mm
SnPb
e0
 
AT28C256-25FM/883-949
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0
 
AT28C256-15JU-323
1.129000
1.896000
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256-15JU-043
1.129000
1.896000
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256F-15JU-T
1.129000
1.896000
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256E-15JU-T
1.129000
1.896000
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256-15JU-T
1.129000
1.896000
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256E-15JU
1.129000
2.333333
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256F-15JU
1.129000
2.333333
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256-15JU
1.129000
2.333333
32
PLCC
11.5x14x3.37mm
Matte Tin
e3
download
AT28C256-15TU
0.232100
1.696581
28
TSOP
8x11.8x1mm
Matte Tin
e3
download
AT28C256E-15TU
0.232100
1.696581
28
TSOP
8x11.8x1mm
Matte Tin
e3
download
AT28C256F-15TU
0.232100
1.696581
28
TSOP
8x11.8x1mm
Matte Tin
e3
download
AT28C256E-15TU-T
0.232100
0.048000
28
TSOP
8x11.8x1mm
Matte Tin
e3
download
AT28C256-15TU-T
0.232100
0.048000
28
TSOP
8x11.8x1mm
Matte Tin
e3
download
AT28C256F-15TU-T
0.232100
0.048000
28
TSOP
8x11.8x1mm
Matte Tin
e3
download
AT28C256-15SU-T
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
AT28C256F-15SU
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
AT28C256F-15SU-T
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
AT28C256E-15SU-T
0.770400
1.152500
28
SOIC
.300in
Matte Tin
e3
download
AT28C256E-15SU
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
AT28C256-15SU
0.770400
1.370370
28
SOIC
.300in
Matte Tin
e3
download
AT28C256-15PU
4.066700
3.733333
28
PDIP
.600in
Matte Tin
e3
download
AT28C256-15FM/883
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0
 
AT28C256-15FM/883-815
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0
 
AT28C256-25FM/883
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0
 
AT28C256-20FM/883
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0
 
AT28C256-20FM/883-815
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0
 
AT28C256-25FM/883-815
0.000000
0.000000
28
Flatpack
10.2x18.3x3.02mm
SnPb
e0