AT24C16C-WWU11M
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT24C16C-WWU27M
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT24C16C-WWU27MFV
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT24C16C-WWU7M
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT24C16C-CUM-T
0.004400
0.000000
8
VFBGA
1.5x2x0.85mm
SAC405
e1
download
AT24C16C-XHMAU-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C16C-XHM-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C16C-XHM-B
0.035800
0.190000
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C16C-XPD-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C16C-MAHM-E
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C16C-MAHM-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C16C-MAHDHP-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C16C-SSPDGV-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-SSPD-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-SSHMAU-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-SSHM-B-899
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-SSHM-T-899
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-SSHMNP-B
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-SSHMNP-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C16C-STPD-TVAO
0.011900
0.199200
5
TSOT
1.6x2.9x1.1mm
Matte Tin
e3
download
AT24C16C-STUM-T
0.011900
0.199200
5
TSOT
1.6x2.9x1.1mm
Matte Tin
e3
download
AT24C16C-MEHM-T
0.003300
0.000000
8
XDFN
1.8x2.2x0.4mm
NiPdAu
e4
download
AT24C16C-SSHM-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C16C-SSHM-B
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C16C-SSHMGT-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C16C-PUM
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download