Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
AT24C02C-XHM-T-537
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C02C-MAHM-E
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C02C-SSHM-T-899
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C02C-SSHM-T-989
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT24C02C-STPD-TVAO
0.011900
0.199200
5
TSOT
1.6x2.9x1.1mm
Matte Tin
e3
download
AT24C02C-XHM-B
0.035800
0.190000
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C02C-XHM-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C02C-XHMAU-T-346
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C02C-MAHM-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C02C-SSHM-B
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C02C-SSHM-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C02C-SSHM-T-441
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C02C-SSHM-T-537
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C02C-STUM-T
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
AT24C02C-PUM
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download