AT24C01D-WWU11M
0.000000
1000.000
0
Wafer
Varies
-
-
 
AT24C01D-CUM-T
0.004400
0.000000
8
VFBGA
1.5x2x0.85mm
SAC405
e1
download
AT24C01D-XHM-T
0.035800
0.199200
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C01D-XHM-B
0.035800
0.190000
8
TSSOP
4.4mm
NiPdAu
e4
download
AT24C01D-MAHM-T
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C01D-MAHM-E
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT24C01D-SSHM-T
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C01D-SSHM-B
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
AT24C01D-STUM-T
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download
AT24C01D-PUM
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download