Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
AT21CS01-UUM0B-T
0.000400
0.232000
4
WLCSP
0.937x0.775x0.33mm
SAC405
e1
download
AT21CS01-MAHMJF-E
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
AT21CS01-SSHM10-B
0.075000
0.163265
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM10-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM11-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM12-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM13-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM14-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM15-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM16-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-SSHM17-T
0.075000
0.250000
8
SOIC
3.90mm(.150in)
NiPdAu
e4
download
AT21CS01-MSHMHU-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM16-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM17-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM10-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM11-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM12-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM13-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM14-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHM15-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHMC110-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-MSHMC111-T
0.020300
0.110000
2
XSFN
5x3.5x0.4mm
NiPdAu
e4
download
AT21CS01-STUM10-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM11-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM12-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM13-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM14-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM15-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM16-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUM17-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUMJK-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
AT21CS01-STUMC117-T
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download