Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
93LC86A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93LC86A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93LC86AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93LC86AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93LC86A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC86A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC86AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC86AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC86A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC86A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC86AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC86AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC86AT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
93LC86AT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
93LC86A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93LC86A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download