Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
93LC66A-I/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
93LC66AT/SMRVA
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
93LC66A/SMRVA
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
93LC66AT-I/SMRVA
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
93LC66A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93LC66A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93LC66AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93LC66AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93LC66AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
93LC66AT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
93LC66AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
93LC66A/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66AT/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66A-I/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66A/STRVA
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66AT/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66AT-I/STRVA
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93LC66A/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66A-I/SN15KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT-I/SN15KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AX/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AX-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AXT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66A-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AX-I/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AXT/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AX/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AXT-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66A/SNRVA
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93LC66AT-E/OT
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
93LC66AT-I/OT
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
93LC66A/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93LC66A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93LC66A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93LC66A/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93LC66A-I/PRVA
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download