Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
93C86B-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93C86B-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93C86BT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93C86BT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93C86B-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93C86B-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93C86BT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93C86BT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93C86B-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C86B-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C86BT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C86BT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C86BT-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
93C86BT-E/OT15KVAO
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
93C86BT-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
93C86B-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93C86B-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download