93C76A-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93C76A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93C76AT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93C76AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93C76A-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93C76A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93C76AT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93C76AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93C76A-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C76A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C76AT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C76AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93C76AT-E/OT
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
93C76AT-I/OT
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
93C76A-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
93C76A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download