Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
93AA46A/S15K
0.000000
1000.000
0
DICE
Varies
-
-
 
93AA46A/W15K
0.000000
1000.000
0
WAFER
Varies
-
-
 
93AA46A/WF15K
0.000000
1000.000
0
WAFER
Varies
-
-
 
93AA46A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
93AA46AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
93AA46AT-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
93AA46AT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
93AA46AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
93AA46A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
93AA46A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93AA46AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93AA46AX-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93AA46AXT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
93AA46AT-I/OT
0.017000
0.046667
6
SOT-23
 
Matte Tin
e3
download
93AA46A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download