47C16-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
47C16-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
47C16T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
47C16T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
47C16-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
47C16-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
47C16T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
47C16T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
47C16-E/SN16KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
47C16T-E/SN16KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
47C16-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
47C16-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download