Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
34LC02-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
34LC02-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
34LC02T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
34LC02T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
34LC02T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
34LC02T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
34LC02-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
34LC02-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
34LC02T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
34LC02T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
34LC02-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
34LC02-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
34LC02T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
34LC02T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
34LC02T-E/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
34LC02T-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
34LC02-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
34LC02-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download