25LC080C-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
25LC080C-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
25LC080CT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
25LC080CT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
25LC080C-E/MNY
0.014300
0.466667
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
25LC080C-I/MNY
0.014300
0.466667
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
25LC080CT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
25LC080CT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
25LC080C-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25LC080CT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25LC080C-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25LC080C-E/ST16KVAO
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25LC080CT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25LC080CT-E/ST16KVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25LC080C-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080C-E/SN16KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080C-H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080C-H/SNVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080C-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080CT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080CT-E/SN16KVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080CT-H/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080CT-H/SNVAO
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080CT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25LC080C-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
25LC080C-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download