Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
25AA160A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
25AA160AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
25AA160A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA160AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA160A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA160AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA160A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download