Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
25AA128-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
 
25AA128-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
25AA128-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
25AA128T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
25AA128-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
25AA128T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA128-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA128-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA128T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA128-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA128-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA128T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA128T-I/SNRVA
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA128T-I/SN
0.078000
0.230303
8
SOIC
.150in
Matte Tin
e3
download
25AA128-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
25AA128T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
25AA128-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download