Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
25AA080A-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
25AA080AT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
25AA080A-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA080AT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
25AA080A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA080AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
25AA080A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download