Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
24VL014/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24VL014T/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24VL014H/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24VL014HT/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24VL014T/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24VL014HT/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24VL014/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24VL014T/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24VL014H/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24VL014HT/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24VL014/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24VL014T/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24VL014H/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24VL014HT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24VL014T/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
24VL014/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24VL014H/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download