Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
24LC21A/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24LC21A-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24LC21AT/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24LC21AT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24LC21A-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24LC21A/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download