24LC1026T-E/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24LC1026-E/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24LC1026-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24LC1026T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24LC1026-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC1026-E/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC1026T-E/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC1026T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC1026-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24LC1026-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download