24LC02BH-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24LC02BH-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24LC02BHT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24LC02BHT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24LC02BHT-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24LC02BHT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24LC02BH-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC02BH-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC02BHT-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC02BHT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC02BH-E/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC02BH-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC02BH-I/SN100
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC02BHT-E/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC02BHT-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC02BHT-E/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
download
24LC02BHT-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
download
24LC02BHT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24LC02BHT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24LC02BH-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24LC02BH-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download