24LC00/S
0.000000
1000.000
0
DICE
Varies
-
-
 
24LC00/W
0.000000
1000.000
0
WAFER
Varies
-
-
 
24LC00/W11
0.000000
1000.000
0
WAFER
Varies
-
-
 
24LC00/WF
0.000000
1000.000
0
WAFER
Varies
-
-
 
24LC00T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
24LC00T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24LC00-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC00T/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC00T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC00/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24LC00/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC00-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC00T/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC00T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24LC00T/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24LC00T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24LC00T-I/OTG
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24LC00/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24LC00-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download