Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
24FC512T-I/ST14
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
24FC512-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24FC512T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24FC512T-I/SMRVE
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24FC512-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC512-I/ST14
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
24FC512-I/ST16KVAO
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC512T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC512T-I/ST16KVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC512-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC512-I/SN16KVAO
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC512T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC512-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24FC512-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
24FC512T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download