24FC128-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24FC128T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24FC128-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24FC128T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24FC128T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24FC128-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC128-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC128T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC128T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC128-I/STA31
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC128T-I/STA31
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24FC128-E/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24FC128-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24FC128-I/SNRVE
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24FC128T-E/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24FC128T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24FC128T-I/SNRVE
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24FC128-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24FC128-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
24FC128T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download