Package Dimension
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
24FC1025T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24FC1025-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24FC1025T-I/SMC79
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24FC1025-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC1025T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC1025-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download