24FC04H-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24FC04HT-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24FC04H-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24FC04HT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24FC04HT-I/MUY
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
24FC04HT-E/MUY
0.009600
0.084000
8
UDFN
2x3x0.6mm
NiPdAu
e4
download
24FC04H-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC04HT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC04HT-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC04H-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24FC04HT-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24FC04HT-E/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24FC04H-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24FC04H-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download