Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
24CW640T-I/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
download
24CW640T-I/CS0668
 
0.000000
4
WLCSP
VARIES
SAC405
e1
 
24CW640T-I/CS1668
0.000300
0.000000
4
WLCSP
VARIES
SAC405
e1
download
24CW640-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24CW640T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24CW640-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24CW640T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24CW640T-I/OT
0.016000
0.049000
5
SOT-23
 
Matte Tin
e3
download