24AA512SC-I/S17K
0.000000
1000.000
0
DICE
Varies
-
-
 
24AA512/S16K
0.000000
1000.000
0
DICE
Varies
-
-
 
24AA512-I/S17K
0.000000
1000.000
0
DICE
Varies
-
-
 
24AA512-I/W17K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA512-I/WF0817K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA512-I/WF17K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA512-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24AA512T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24AA512-I/SMRVE
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24AA512T-I/SMRVE
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24AA512T-I/CS17K
0.005000
0.200000
8
CSP
Varies
SAC
e1
download
24AA512T-I/CSB01
0.000000
0.000000
8
CSP
Varies
SAC
e1
 
24AA512-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA512-I/ST14
0.060000
0.125000
14
TSSOP
4.4mm
Matte Tin
e3
download
24AA512T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA512T-I/ST14
0.060000
0.246800
14
TSSOP
4.4mm
Matte Tin
e3
download
24AA512-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA512T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA512-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24AA512-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
24AA512T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download