Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (Kg)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
24AA128T-I/CS15K
0.005000
0.200000
8
CSP
Varies
SAC
e1
download
24AA128-I/SM
0.124400
0.266667
8
SOIJ
.208in
Matte Tin
e3
download
24AA128T-I/SM
0.124400
0.379048
8
SOIJ
.208in
Matte Tin
e3
download
24AA128-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24AA128T-E/MS16KVAO
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA128T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA128T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24AA128T-E/ST16KVAO
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA128-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA128-E/ST16KVAO
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA128-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA128T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA128T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA128-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA128T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA128T-I/SNRVF
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA128-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24AA128-I/PRVF
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24AA128-I/MF
0.076900
0.133333
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download
24AA128T-I/MF
0.076900
0.218182
8
DFN-S
6x5x0.9mm
Matte Tin
e3
download