24AA044-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24AA044-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24AA044T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA044T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA044T-E/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
download
24AA044T-I/MUY
0.007900
0.139394
8
UDFN
2x3x0.5mm
NiPdAu
e4
download
24AA044-E/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA044-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA044T-E/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA044T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA044-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA044-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA044T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA044T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA044-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24AA044-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download