24AA014-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24AA014T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA014H-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24AA014HT-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA014-I/MC
0.015600
0.033333
8
DFN
2x3x0.9mm
Matte Tin
e3
download
24AA014T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
24AA014T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24AA014HT-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24AA014T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA014H-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA014HT-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA014-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA014-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA014T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA014H-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA014HT-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
24AA014T-I/OT
0.017000
0.046667
6
SOT-23
-
Matte Tin
e3
download
24AA014H-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
24AA014-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download