24AA01-I/WF16K6
0.000000
1000.000
0
Wafer
Varies
-
-
 
24AA01-I/WIM16K-MIT
0.000000
1000.000
0
Wafer
Varies
-
-
 
24AA01SC-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
 
24AA01-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
 
24AA01-I/W16K-MIT
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA01SC-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA01-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA01/W15K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA01SC-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA01-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
24AA01-I/WMB34
0.000000
1000.000
0
Wafer
Varies
-
-
 
24AA01-I/WM16K-MIT
0.000000
1000.000
0
Wafer
Varies
-
-
 
24AA01-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
24AA01T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
24AA01T-I/MC
0.015600
0.130606
8
DFN
2x3x0.9mm
Matte Tin
e3
download
24AA01T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
24AA01-I/ST
0.033000
0.090000
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA01T-I/ST
0.033000
0.215600
8
TSSOP
4.4mm
Matte Tin
e3
download
24AA01/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA01-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA01T/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA01T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA01T-I/SN16KVAO
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
24AA01T-I/LT
0.006300
0.033333
5
SC70
-
Matte Tin
e3
download
24AA01T-I/OT
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24AA01T-I/OT101
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24AA01T-I/OT16KVAO
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24AA01T-I/OTB21
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24AA01T-I/OTB31
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24AA01T-I/OTB32
0.016000
0.049000
5
SOT-23
-
Matte Tin
e3
download
24AA01-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download