Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
11LC040-E/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
11LC040-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
11LC040T-E/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
11LC040T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
11LC040T-E/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
11LC040T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
11LC040-E/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11LC040-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11LC040T-E/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11LC040T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11LC040T-E/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
11LC040T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
11LC040-E/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
11LC040-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
11LC040-E/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download
11LC040-I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download