Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
11AA161-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
11AA161T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
11AA161T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
11AA161-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11AA161T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11AA161T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
11AA161-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
11AA161-I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download