Microchip logo
  • All
  • Products
  • Documents
  • Applications Notes

RoHS Device Search

 
Search
Send Email
Part Number
Device Weight (g)
Shipping Weight (grams)
Lead Count
Package Type
Package Width
Solder Composition
JEDEC Indicator
RoHS
China EFUP
Package Specification
11AA080-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
11AA080T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
11AA080T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
11AA080-I/SN
0.078000
0.250000
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11AA080T-I/SN
0.078000
0.230303
8
SOIC
.150In(3.90mm)
Matte Tin
e3
download
11AA080T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
11AA080-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
11AA080-I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download