11AA020-I/S16K
0.000000
1000.000
0
DICE
Varies
-
-
 
11AA020-I/W16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
11AA020-I/WF16K
0.000000
1000.000
0
WAFER
Varies
-
-
 
11AA020T-I/CS16K
0.004800
0.200000
4
CSP
Varies
SAC
e1
download
11AA020-I/MS
0.025600
0.070000
8
MSOP
3x3mm
Matte Tin
e3
download
11AA020T-I/MS
0.025600
0.215600
8
MSOP
3x3mm
Matte Tin
e3
download
11AA020T-I/MNY
0.014300
0.248485
8
TDFN
2x3x0.8mm
NiPdAu
e4
download
11AA020-I/SN
0.078000
0.250000
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
11AA020T-I/SN
0.078000
0.230303
8
SOIC
.1China RoHs 50.pngIn(3.90mm)
Matte Tin
e3
download
11AA020T-I/TT
0.008300
0.039000
3
SOT-23
1.3mm
Matte Tin
e3
download
11AA020-I/P
0.486700
0.900000
8
PDIP
.300in
Matte Tin
e3
download
11AA020-I/TO
0.203400
0.219000
3
TO-92
-
Matte Tin
e3
download