PIC18F26Q10 microcontrollers are optimized for robust, real time control and sensor nodes with integrated intelligent analog, configurable peripherals and 5V operation for increased noise immunity. They are well suited for a broad range of applications including industrial control, consumer, automotive, touch sensing and Internet of Things (IoT). These 28-pin devices deliver Core Independent Peripherals such as CLC, CWG, WWDT, CRC/Memory Scan, Hardware CVD, Zero-Cross Detect and Peripheral Pin Select, providing for increased design flexibility and lower system cost.
PIC18 Q10 Product Family Overview
Check out the code examples in MPLAB Xpress
Check out the code examples in GitHub
Functional Safety: