DK logo
Microchip

Development Tools Selector - DTS


USB2514B Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
USB2514B High Speed USB 2.0 Multi TT 4 Port Hub with Battery Charging Support
USB2514B High Speed USB 2.0 Multi TT 4 Port Hub with Battery Charging Support ( EVB-USB2514BC )

The SMSC USB2514B MultiTRAKā„¢ is a Low-Power, Full-Featured, OEM configurable, Hi-Speed USB 2.0 compliant hub with four downstream ports. Each of these downstream ports in the USB2514B device is capable of supporting battery charging per the USB Battery Charging Specification, Revision 1.1. The EVB-USB2514BC Evaluation Board demonstrates a standalone application for the hub with advanced...

Learn More
Add To Cart
USB2514 Full-Speed USB 2.0 4-Port Hub Customer Evaluation Board
USB2514 Full-Speed USB 2.0 4-Port Hub Customer Evaluation Board ( EVB-USB2514B-FS )

The SMSC USB2514 is a Low-Power Full-Featured Full-Speed USB 2.0 compliant hub with four down-stream ports. The EVB-USB2514B-FS Evaluation Board demonstrates a standalone application for the hub. It is designed to robustly demonstrate the unique features of this device using a low-cost PCB implementation with individual port power control. The Evaluation Board is Full-Speed 12Mbits/s and Low-Speed...

Learn More
Add To Cart
USB2514 High Speed USB 2.0 Multi TT 4 Port Hub in a Tiny QFN Package Eval Board
USB2514 High Speed USB 2.0 Multi TT 4 Port Hub in a Tiny QFN Package Eval Board ( EVB-USB2514QFN48 )

The SMSC USB2514 MultiTRAKā„¢ is a Low-Power Full-Featured High-Speed USB2.0 compliant hub with four down-stream ports. The EVB-USB2514QFN48 evaluation board demonstrates a standalone application for the hub with advanced power saving options and configurable port assignments. It supports either Single-TT or Multi-TT configurations for Full-Speed and Low-Speed connections when connected to a...

Learn More
Add To Cart