DK logo
Microchip

Development Tools Selector - DTS


RN171 Development Tools


Development Environment

  • Demo & Evaluation Boards
Demo & Evaluation Boards
RN171 Evaluation Kit
RN171 Evaluation Kit ( RN-171-EK )

The RN-171-EK is an 802.11 b/g Wi-Fi evaluation kit for the RN171 module that can be used to quickly add Wi-Fi connectivity to embedded applications. It has the flexibility to connect directly to a PC via a standard USB interface or to embedded processors through the TTL/UART interface. The board includes 2...

Learn More
Add To Cart